??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Series
205
Shaft Size
1 Inch
Part No.
136720
Description
FB-SCEZ-100-PSS
Weight
0.69 lbs
A
1.34 Inch
B
4.91 Inch
C
1.50 Inch
D
1.63 Inch
E
1.81 Inch
Bolt Diameter
3/8
G
1.13 Inch
H
0.54 Inch
M
3.56 Inch
J
2.71 Inch
K
1.14 Inch
L
1.32 Inch
CAD modeli indir
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.